Variants CRN 1-10 F-FGJ-T-F-HQQF
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 22.9 kg |
Gross weight: | 34.4 kg |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 180 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 180 °C |
: | 25 bar / -10 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT85 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2856 rpm |
Rated flow: | 1.8 m³/h |
Rated head: | 47.1 m |
Maximum head: | 62 m |
Head max: | 62 m |
Stages: | 10 |
Impellers: | 10 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQF |
Approvals on nameplate: | CE,TR |
Pump version: | F |
Model: | A |
Materials | |
---|---|
Material code: | T |
Code for rubber: | F |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 1-10 F-FGJ-T-F-HQQF |
Product No: | 96560472 |
EAN number: | 5700399331529 |
Price: |