Variants CRN 1-4 EMU-FGJ-A-E
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 38.6 kg |
Gross weight: | 50.5 kg |
Liquid | |
---|---|
Liquid temperature range: | -30 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -30 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT85 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 3447 rpm |
Rated flow: | 2.2 m³/h |
Rated head: | 28.2 m |
Maximum head: | 36.3 m |
Head max: | 36.3 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 0 |
Approvals on nameplate: | CE,TR |
Pump version: | EMU |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 1-4 EMU-FGJ-A-E |
Product No: | 97783826 |
EAN number: | 5710624592694 |
Price: |