Variants CRN 15-17 H-CA-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 170 kg |
Gross weight: | 209 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | FlexiClamp |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Flange size for motor: | FF300 |
Connect code: | CA |
Technical | |
---|---|
Pump speed on which pump data are based: | 2923 rpm |
Rated flow: | 17 m³/h |
Rated head: | 191.9 m |
Maximum head: | 239 m |
Head max: | 239 m |
Stages: | 17 |
Impellers: | 17 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | H |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 15-17 H-CA-A-E-HQQE |
Product No: | 96566263 |
EAN number: | 5700830293461 |
Price: |