Variants CRN 15-8 A-P-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 98 kg |
Gross weight: | 120 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | PJE |
Size of inlet connection: | DN 50 |
Size of outlet connection: | DN 50 |
Flange size for motor: | FF265 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2919 rpm |
Rated flow: | 17 m³/h |
Rated head: | 90 m |
Maximum head: | 113 m |
Head max: | 113 m |
Stages: | 8 |
Impellers: | 08 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 15-8 A-P-A-E-HQQE |
Product No: | 97787484 |
EAN number: | 5710624721476 |
Price: |