Variants CRN 150-3-2 I-F-A-V-HQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 357 kg |
Gross weight: | 418 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 40 bar / 90 °C |
: | 40 bar / -20 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 125 |
Size of outlet connection: | DN 125 |
Flange size for motor: | FF350 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2951 rpm |
Rated flow: | 150 m³/h |
Rated head: | 50.7 m |
Maximum head: | 78.2 m |
Head max: | 78.2 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 2 |
Primary shaft seal: | HQQV |
Approvals on nameplate: | CE,TR |
Pump version: | I |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 150-3-2 I-F-A-V-HQQV |
Product No: | 97788926 |
EAN number: | 5710624772546 |
Price: |