Variants CRN 1S-21 A-P-A-V-HUBV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.54 |
Net weight: | 26.7 kg |
Gross weight: | 30.7 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / 0 °C |
Type of connection: | PJE |
Size of inlet connection: | DN 32 |
Size of outlet connection: | DN 32 |
Flange size for motor: | FT100 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2864 rpm |
Rated flow: | 0.9 m³/h |
Rated head: | 83.3 m |
Maximum head: | 123.2 m |
Head max: | 123.2 m |
Stages: | 21 |
Impellers: | 21 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUBV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 1S-21 A-P-A-V-HUBV |
Product No: | 96476945 |
EAN number: | 5700395277913 |
Price: |