Variants CRN 1S-3 U-FGJ-H-K-HQQK
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.54 |
Net weight: | 19.9 kg |
Gross weight: | 31.4 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / 0 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT85 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2873 rpm |
Rated flow: | 0.9 m³/h |
Rated head: | 12.8 m |
Maximum head: | 18.2 m |
Head max: | 18.2 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQK |
Approvals on nameplate: | CE,TR |
Pump version: | U |
Model: | A |
Materials | |
---|---|
Material code: | H |
Code for rubber: | K |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 1S-3 U-FGJ-H-K-HQQK |
Product No: | 96521751 |
EAN number: | 5700396866918 |
Price: |