Variants CRN 45-13-2 A-F-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 129 kg |
Gross weight: | 180 kg |
Liquid | |
---|---|
Liquid temperature range: | -40 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 33 bar / 120 °C |
: | 33 bar / -40 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 80 |
Size of outlet connection: | DN 80 |
Flange size for motor: | FF400 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2960 rpm |
Rated flow: | 45 m³/h |
Rated head: | 262.6 m |
Maximum head: | 321 m |
Head max: | 321 m |
Stages: | 13 |
Impellers: | 13 |
Number of reduced-diameter impellers: | 2 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 45-13-2 A-F-A-E-HQQE |
Product No: | 96545080 |
EAN number: | 5700398356004 |
Price: |