Variants CRN 5-26 A-FGJ-A-V-HUBV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 29.8 kg |
Gross weight: | 32.7 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / 0 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT130 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2917 rpm |
Rated flow: | 5.8 m³/h |
Rated head: | 135.5 m |
Maximum head: | 177.4 m |
Head max: | 177.4 m |
Stages: | 26 |
Impellers: | 26 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUBV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 5-26 A-FGJ-A-V-HUBV |
Product No: | 96471100 |
EAN number: | 5700394988179 |
Price: |