Variants CRN 64-2-1 BE-G-L-K-HQQK
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 175 kg |
Gross weight: | 208 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / 0 °C |
Type of connection: | ANSI |
Flange size for motor: | FF300 |
Connect code: | G |
Technical | |
---|---|
Pump speed on which pump data are based: | 2924 rpm |
Rated flow: | 64 m³/h |
Rated head: | 37.2 m |
Maximum head: | 51.3 m |
Head max: | 51.3 m |
Stages: | 2 |
Impellers: | 2 |
Number of reduced-diameter impellers: | 1 |
Primary shaft seal: | HQQK |
Approvals on nameplate: | CE,TR |
Pump version: | BE |
Model: | B |
Materials | |
---|---|
Material code: | L |
Code for rubber: | K |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 64-2-1 BE-G-L-K-HQQK |
Product No: | 97790038 |
EAN number: | 5710624823064 |
Price: |