Variants CRN 64-3-1 B-F-A-V-HQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 191 kg |
Gross weight: | 224 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
: | 16 bar / -20 °C |
Type of connection: | DIN |
Size of inlet connection: | DN 100 |
Size of outlet connection: | DN 100 |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2923 rpm |
Rated flow: | 64 m³/h |
Rated head: | 59.8 m |
Maximum head: | 79.8 m |
Head max: | 79.8 m |
Stages: | 3 |
Impellers: | 3 |
Number of reduced-diameter impellers: | 1 |
Primary shaft seal: | HQQV |
Approvals on nameplate: | CE,TR |
Pump version: | B |
Model: | B |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRN 64-3-1 B-F-A-V-HQQV |
Product No: | 96548725 |
EAN number: | 5700398600503 |
Price: |