Variants CRNE 1-36 A-CA-A-E-HUUE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 52.1 kg |
Gross weight: | 81 kg |
Config. file no: | 97844987 |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 90 °C |
: | 25 bar / -20 °C |
Type of connection: | FlexiClamp |
Flange size for motor: | FT115 |
Connect code: | CA |
Technical | |
---|---|
Pump speed on which pump data are based: | 2899 rpm |
Rated flow: | 1.8 m³/h |
Rated head: | 172.2 m |
Maximum head: | 224.5 m |
Head max: | 224.5 m |
Stages: | 36 |
Impellers: | 36 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUUE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | G |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRNE 1-36 A-CA-A-E-HUUE |
Product No: | 96513228 |
EAN number: | 5700396635040 |
Price: |