Variants CRNE 1-4 V-FGJ-H-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 22.1 kg |
Gross weight: | 25 kg |
Config. file no: | 99251389 |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / -20 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT85 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 3410 rpm |
Rated flow: | 2.2 m³/h |
Rated head: | 26.8 m |
Maximum head: | 36.2 m |
Head max: | 36.2 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | V |
Model: | A |
Materials | |
---|---|
Material code: | H |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Motor No: | 98190190 |
Product name: | CRNE 1-4 V-FGJ-H-E-HQQE |
Product No: | 99855286 |
EAN number: | 5713835263988 |
Price: |