Variants MTR 10-20/5 A-W-A-HUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 36.2 kg |
Gross weight: | 40.3 kg |
Shipping volume: | 0.14 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 60 °C |
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | G 2 |
Flange size for motor: | FT115 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 2899 rpm |
Rated flow: | 10 m³/h |
Rated head: | 39.3 m |
Stages: | 20 |
Impellers: | 5 |
Primary shaft seal: | HUUV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN-GJL-200 |
: | ASTM 25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 90LC |
IE Efficiency class: | IE2 |
Rated power - P2: | 2.2 kW |
Power (P2) required by pump: | 2.2 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415D V |
Rated current: | 4.45 A |
Starting current: | 850-950 % |
Cos phi - power factor: | 0.89-0.87 |
Rated speed: | 2890-2910 rpm |
Efficiency: | IE2 83,2% |
Motor efficiency at full load: | 83.2 % |
Motor efficiency at 3/4 load: | 86 % |
Motor efficiency at 1/2 load: | 85 % |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 85D15908 |
Product name: | MTR 10-20/5 A-W-A-HUUV |
Product No: | 96556943 |
EAN number: | 5700399041428 |
Price: |