Variants MTR 32-9/6 A-F-A-HUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Gross weight: | 160 kg |
Shipping volume: | 0.34 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | DN 65 |
Flange size for motor: | FF300 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2924 rpm |
Rated flow: | 30 m³/h |
Rated head: | 90.4 m |
Stages: | 9 |
Impellers: | 6 |
Primary shaft seal: | HUUV |
Pump version: | A |
Model: | B |
Materials | |
---|---|
Pump head: | Cast iron |
: | EN-GJL-200 |
: | ASTM 25B |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Power (P2) required by pump: | 11 kW |
Product name: | MTR 32-9/6 A-F-A-HUUV |
Product No: | 96436353 |
EAN number: | 5700393670358 |
Price: |