Variants MTR 5-10/5 B-W-I-HUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 17.6 kg |
Gross weight: | 21.2 kg |
Shipping volume: | 0.08 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -10 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 25 bar |
Max pressure at stated temp: | 25 bar / 90 °C |
Pipe connection: | G 1 1/4 |
Flange size for motor: | FT100 |
Connect code: | W |
Technical | |
---|---|
Pump speed on which pump data are based: | 2864 rpm |
Rated flow: | 5.8 m³/h |
Rated head: | 24.5 m |
Stages: | 10 |
Impellers: | 5 |
Primary shaft seal: | HUUV |
Pump version: | B |
Model: | A |
Materials | |
---|---|
Pump head: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | AISI 316LN |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Power (P2) required by pump: | 1.1 kW |
Product name: | MTR 5-10/5 B-W-I-HUUV |
Product No: | 96939148 |
EAN number: | 5700314200510 |
Price: |