Variants NBG 50-32-160/177 C-E2-S-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.59 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 35 kg |
Gross weight: | 52 kg |
Shipping volume: | 0.315 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 50 |
Pump outlet: | DN 32 |
Pressure rating: | PN 16 |
Connect code: | E2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 33 m³/h |
Rated head: | 34.6 m |
Actual impeller diameter: | 177 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4408 |
: | ASTM CF8M |
Material code: | S |
Wear ring mat.: | Bronze (CuSn10) |
Electrical data | |
---|---|
Number of poles: | 2 |
Lubricant type: | Grease |
Product name: | NBG 50-32-160/177 C-E2-S-BQQE |
Product No: | 97787347 |
EAN number: | 5710624713723 |
Price: |