Variants NBG 80-50-200/205 A-F2-B-BQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 179 kg |
Gross weight: | 204 kg |
Shipping volume: | 0.707 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 80 |
Pump outlet: | DN 50 |
Pressure rating: | PN 16 |
Connect code: | F2 |
Technical | |
---|---|
Pump speed on which pump data are based: | 2938 rpm |
Rated flow: | 84 m³/h |
Rated head: | 50 m |
Actual impeller diameter: | 205 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BQQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | B |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Motor type: | 160M |
IE Efficiency class: | IE3 |
Rated power - P2: | 15 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660Y V |
Rated current: | 27,9-25,2/16,0 A |
Rated speed: | 2935 rpm |
Efficiency: | IE3 91,9% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | 55 (Protect. water jets/dust) |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99490102 |
Mount. design. acc. IEC 34-7: | IM B35 |
Lubricant type: | Grease |
Product name: | NBG 80-50-200/205 A-F2-B-BQQE |
Product No: | 99947276 |
EAN number: | 5715114560580 |
Price: |