Variants NK 40-200/206 Y1-F-A-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.59 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 46 kg |
Gross weight: | 57 kg |
Shipping volume: | 0.159 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 65 |
Pump outlet: | DN 40 |
Pressure rating: | PN 16 |
Coupling type: | No coupling |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2955 rpm |
Rated flow: | 56 m³/h |
Rated head: | 45 m |
Actual impeller diameter: | 206 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 24 mm |
Secondary shaft seal: | NONE |
Pump version: | Y1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | NK 40-200/206 Y1-F-A-E-BAQE |
Product No: | 97789018 |
EAN number: | 5710624774472 |
Price: |