Variants NK 80-250/254 Y1-F-B-E-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 99 kg |
Gross weight: | 108 kg |
Shipping volume: | 0.383 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Coupling type: | No coupling |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1474 rpm |
Rated flow: | 106.2 m³/h |
Rated head: | 20 m |
Actual impeller diameter: | 254 mm |
Impeller nom: | 250 mm |
Primary shaft seal: | BAQE |
Shaft diameter: | 32 mm |
Secondary shaft seal: | NONE |
Pump version: | Y1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Bronze |
: | DIN W.-Nr. CuSn10 |
: | ASTM B584-C83600 |
Material code: | B |
Code for rubber: | E |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Number of poles: | 4 |
Product name: | NK 80-250/254 Y1-F-B-E-BAQE |
Product No: | 97790104 |
EAN number: | 5710624824344 |
Price: |