Variants NK80-400/403 A1-F-A-F-DAQF
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.41 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 633 kg |
Gross weight: | 688 kg |
Shipping volume: | 1.68 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 140 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Pump inlet: | DN 100 |
Pump outlet: | DN 80 |
Pressure rating: | PN 16 |
Coupling type: | Standard |
Base frame: | C - Channel |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1479 rpm |
Rated flow: | 127 m³/h |
Rated head: | 50 m |
Actual impeller diameter: | 403 mm |
Impeller nom: | 400 mm |
Primary shaft seal: | DAQF |
Shaft diameter: | 42 mm |
Secondary shaft seal: | NONE |
Pump version: | A1 |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-GJL-200 |
: | ASTM A48-30 B |
Material code: | A |
Code for rubber: | F |
Wear ring mat.: | High alloy brass(CuZn34Mn3AI2 |
Electrical data | |
---|---|
Number of poles: | 4 |
Product name: | NK80-400/403 A1-F-A-F-DAQF |
Product No: | 96340923 |
EAN number: | 5700838764888 |
Price: |