Variants SP7-23
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 39.3 kg |
Gross weight: | 73.4 kg |
Shipping volume: | 0.264 m³ |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Installation | |
---|---|
Pump outlet: | Rp1 1/2 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 7 m³/h |
Rated head: | 105.5 m |
Stages: | 23 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | YES |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Power (P2) required by pump: | 3 kW |
Product name: | SP7-23 |
Product No: | 99936906 |
EAN number: | 5715114411585 |
Price: |