Variants SPK1-15/8
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 11.4 kg |
Gross weight: | 12.7 kg |
Shipping volume: | 0.04 m³ |
Liquid | |
---|---|
Maximum liquid temperature: | 120 °C |
Technical | |
---|---|
Stages: | 15 |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Impeller: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | SIEMENS |
Rated power - P2: | 0.18 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 0.90/0.52 A |
Cos phi - power factor: | 0.79-0.71 |
Rated speed: | 2800-2850 rpm |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Motor No: | 81602313 |
Product name: | SPK1-15/8 |
Product No: | 97784703 |
EAN number: | 5710624625958 |
Price: |