Variants SPK4-11/11
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 6 kg |
Gross weight: | 7.3 kg |
Shipping volume: | 0.03 m³ |
Liquid | |
---|---|
Maximum liquid temperature: | 90 °C |
Technical | |
---|---|
Stages: | 11 |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Impeller: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Product name: | SPK4-11/11 |
Product No: | 97789105 |
EAN number: | 5710624775899 |
Price: |