Variants SPK4-19/15
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 22.2 kg |
Gross weight: | 24.2 kg |
Shipping volume: | 0.12 m³ |
Liquid | |
---|---|
Maximum liquid temperature: | 90 °C |
Technical | |
---|---|
Stages: | 19 |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Impeller: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor No: | 85U06105 |
Product name: | SPK4-19/15 |
Product No: | 3CHH3115 |
EAN number: | 5700311487563 |
Price: |