Variants SPK4-8/8
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | N/A |
Net weight: | 10.7 kg |
Gross weight: | 12 kg |
Shipping volume: | 0.04 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Technical | |
---|---|
Stages: | 8 |
Curve tolerance: | ISO9906:2012 3B |
Materials | |
---|---|
Impeller: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | 71B |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 2.50/1.44 A |
Starting current: | 580-620 % |
Cos phi - power factor: | 0.80-0.70 |
Rated speed: | 2830-2850 rpm |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Motor No: | 85805103 |
Product name: | SPK4-8/8 |
Product No: | 97790791 |
EAN number: | 5710624849811 |
Price: |