Variants TP 100-360/2 A-F-B-BAQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 232 kg |
Gross weight: | 263 kg |
Shipping volume: | 0.96 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure rating: | PN 16 |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2940 rpm |
Rated flow: | 160 m³/h |
Rated head: | 31.1 m |
Head max: | 360 dm |
Primary shaft seal: | BAQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | B |
Product name: | TP 100-360/2 A-F-B-BAQE |
Product No: | 96258465 |
EAN number: | 5700398706977 |
Price: |