Variants TP 100-370/4 A-F-A-GQQV-PX3
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.69 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 323 kg |
Gross weight: | 372 kg |
Shipping volume: | 0.95 m³ |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure rating: | PN 16 |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1465 rpm |
Rated flow: | 164 m³/h |
Rated head: | 29.3 m |
Head max: | 370 dm |
Primary shaft seal: | GQQV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 18.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 37,0-33,5/21,6-19,6 A |
Cos phi - power factor: | 0.82 |
Rated speed: | 1470 rpm |
Efficiency: | IE3 92,6% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032117 |
Product name: | TP 100-370/4 A-F-A-GQQV-PX3 |
Product No: | 96109319 |
EAN number: | 5700396982960 |
Price: |