Variants TP 100-480/2 A-F-A-GQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.65 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 350 kg |
Gross weight: | 394 kg |
Shipping volume: | 1.12 m³ |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 100 |
Pressure rating: | PN 16 |
Flange size for motor: | FF350 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2950 rpm |
Rated flow: | 156 m³/h |
Rated head: | 49.4 m |
Head max: | 480 dm |
Primary shaft seal: | GQQV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-420D/660-725Y V |
Rated current: | 56,0-51,0/32,0-29,5 A |
Cos phi - power factor: | 0.86 |
Rated speed: | 2955 rpm |
Efficiency: | IE3 93,3% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 99032179 |
Product name: | TP 100-480/2 A-F-A-GQQV |
Product No: | 96109204 |
EAN number: | 5700396981819 |
Price: |