Variants TP 150-340/4 A-J-A-BAQE-RX3
Specifications
Others | |
---|---|
ErP status: | EuP Standalone/Prod. |
Net weight: | 474 kg |
Gross weight: | 512 kg |
Shipping volume: | 0.62 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 14 bar |
Flange standard: | JIS |
Pipe connection: | DN 150 |
Pressure rating: | 10K |
Flange size for motor: | FF350 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 1465 rpm |
Rated flow: | 280 m³/h |
Rated head: | 29 m |
Head max: | 340 dm |
Primary shaft seal: | BAQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 30 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200D V |
Rated current: | 110 A |
Cos phi - power factor: | 0.84 |
Rated speed: | 1470 rpm |
Efficiency: | IE3 94,1% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 83V45232 |
Product name: | TP 150-340/4 A-J-A-BAQE-RX3 |
Product No: | 95045868 |
EAN number: | 5700311452394 |
Price: |