Variants TP 150-390/4 A-F-A-BQQE-SX3
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 587 kg |
Gross weight: | 626 kg |
Shipping volume: | 1.25 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 150 |
Pressure rating: | PN 16 |
Flange size for motor: | FF400 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1480 rpm |
Rated flow: | 303 m³/h |
Rated head: | 33 m |
Head max: | 390 dm |
Primary shaft seal: | BQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Product name: | TP 150-390/4 A-F-A-BQQE-SX3 |
Product No: | 99869779 |
EAN number: | 5713835487001 |
Price: |