Variants TP 32-120/4 A-F-A-GQQV-EX3
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.69 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 45.9 kg |
Gross weight: | 57 kg |
Shipping volume: | 0.16 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -30 .. 40 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 16 |
Flange size for motor: | FF165 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1400 rpm |
Rated flow: | 9.9 m³/h |
Rated head: | 9.3 m |
Head max: | 120 dm |
Primary shaft seal: | GQQV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | 80A |
Rated power - P2: | 0.55 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-415Y V |
Rated current: | 2.60/1.50 A |
Cos phi - power factor: | 0.79-0.70 |
Rated speed: | 1390-1410 rpm |
Efficiency: | 70.0% |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | 55 Dust/Jetting |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 87100310 |
Product name: | TP 32-120/4 A-F-A-GQQV-EX3 |
Product No: | 96096763 |
EAN number: | 5700396193564 |
Price: |