Variants TP 32-150/2 AE-F-A-BQBE-DX1
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 22.8 kg |
Gross weight: | 26.3 kg |
Shipping volume: | 0.08 m³ |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 140 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Flange standard: | DIN |
Pipe connection: | DN 32 |
Pressure rating: | PN 6/10 |
Flange size for motor: | FT85 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2865 rpm |
Rated flow: | 6.2 m³/h |
Rated head: | 10 m |
Head max: | 150 dm |
Primary shaft seal: | BQBE |
Pump version: | AE |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Product name: | TP 32-150/2 AE-F-A-BQBE-DX1 |
Product No: | 99903574 |
EAN number: | 5713835984180 |
Price: |