Variants TP 50-160/2 B-F-A-GQQE
Specifications
Others | |
---|---|
ErP status: | EuP Standalone/Prod. |
Net weight: | 49.3 kg |
Gross weight: | 58 kg |
Shipping volume: | 0.22 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 60 °C |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 55 °C |
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 50 |
Pressure rating: | PN 16 |
Flange size for motor: | FF165 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2900 rpm |
Rated flow: | 20 m³/h |
Rated head: | 12 m |
Head max: | 160 dm |
Primary shaft seal: | GQQE |
Pump version: | B |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Electrical data | |
---|---|
Motor type: | SIEMENS |
IE Efficiency class: | IE3 |
Rated power - P2: | 1.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240D/380-420Y V |
Rated current: | 5,37-5,11/3,10-2,95 A |
Cos phi - power factor: | 0.86 |
Rated speed: | 2910 rpm |
Efficiency: | IE3 84,2% |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Motor No: | 83U02206 |
Product name: | TP 50-160/2 B-F-A-GQQE |
Product No: | 97786041 |
EAN number: | 5710624677544 |
Price: |