Variants TP 50-190/4 A-F-A-BQQE-IX3
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 79.3 kg |
Gross weight: | 98 kg |
Shipping volume: | 0.39 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 120 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 50 |
Pressure rating: | PN 16 |
Flange size for motor: | FF215 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 1450 rpm |
Rated flow: | 26.5 m³/h |
Rated head: | 15.9 m |
Head max: | 190 dm |
Primary shaft seal: | BQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM A48-40 B |
Impeller: | Cast iron |
: | EN-JL1030 |
: | ASTM A48-30 B |
Material code: | A |
Product name: | TP 50-190/4 A-F-A-BQQE-IX3 |
Product No: | 99874081 |
EAN number: | 5713835549327 |
Price: |