Variants TP 80-400/2 A-F-A-GQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.68 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 185 kg |
Gross weight: | 215 kg |
Shipping volume: | 0.58 m³ |
Liquid | |
---|---|
Liquid temperature range: | -25 .. 90 °C |
Installation | |
---|---|
Maximum operating pressure: | 16 bar |
Flange standard: | DIN |
Pipe connection: | DN 80 |
Pressure rating: | PN 16 |
Flange size for motor: | FF300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2945 rpm |
Rated flow: | 115 m³/h |
Rated head: | 34.7 m |
Head max: | 400 dm |
Primary shaft seal: | GQQE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Product name: | TP 80-400/2 A-F-A-GQQE |
Product No: | 96257968 |
EAN number: | 5700398702009 |
Price: |