Variants SL1.30.A40.75.A.4.61L
Specifications
Others | |
---|---|
Net weight: | 152 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | ANSI |
Pump inlet: | 100 |
Pump outlet: | 100 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Frame range: | C |
Technical | |
---|---|
Maximum flow: | 56.9 l/s |
Max flow: | 56.9 l/s |
Head max: | 20.3 m |
Type of impeller: | SINGLE CHANNEL |
Maximum particle size: | 80 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | CSA |
Curve tolerance: | ANSI/HI 11.6:2012 Grade 3B |
Materials | |
---|---|
Pump housing: | Cast iron |
: | ASTM ASTM A48-250B |
Impeller: | Cast iron |
: | ASTM ASTM A48 CLASS40B |
Motor: | DIN W.-Nr. ASTM A48 CLASS25B |
Controls | |
---|---|
Moisture sensor: | with moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 6.4 kW |
Rated power - P2: | 5.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 7.7-8.8 A |
Rated speed: | 1765 rpm |
Motor efficiency at full load: | 87.3 % |
Motor efficiency at 3/4 load: | 86.6 % |
Motor efficiency at 1/2 load: | 83.5 % |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | H |
Length of cable: | 10 m |
Cable type: | SEOOW 600V |
Product name: | SL1.30.A40.75.A.4.61L |
Product No: | 96971297 |
Price: |