Variants SL1.50.65.11.2.1.502
Specifications
Others | |
---|---|
Net weight: | 53.5 kg |
Danish VVS No.: | 391294133 |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump inlet: | 65 |
Pump outlet: | 65 |
Pressure rating: | PN 10 |
Maximum installation depth: | 10 m |
Inst dry/wet: | SUBMERGED |
Auto-coupling: | 96090992 |
Technical | |
---|---|
Maximum flow: | 17.9 l/s |
Max flow: | 17.9 l/s |
Head max: | 15.9 m |
Type of impeller: | SINGLE CHANNEL |
Maximum particle size: | 50 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | LIP SEAL, NBR |
Approvals on nameplate: | EN 12050-2 |
Curve tolerance: | ISO9906:2012 3B2 |
Cooling jacket: | without cooling jacket |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
Impeller: | Cast iron |
: | EN-GJS-500-7 |
Motor: | EN-GJL-200 |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
AUTOADAPT: | NO |
Electrical data | |
---|---|
Power input - P1: | 1.6 kW |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 30 |
Rated current: | 7.4 A |
Rated current at 3/4 load: | 5.8 A |
Rated current at 1/2 load: | 4.5 A |
Starting current: | 38 A |
Rated current at no load: | 2.6 A |
Cos phi - power factor: | 0.97 |
Cos phi - p.f. at 3/4 load: | 0.96 |
Cos phi - p.f. at 1/2 load: | 0.89 |
Rated speed: | 2830 rpm |
Motor efficiency at full load: | 67 % |
Motor efficiency at 3/4 load: | 66 % |
Motor efficiency at 1/2 load: | 60 % |
Capacitor size - run: | 30 µF |
Capacitor size - start: | 150 µF |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | THERMAL SWITCH |
Length of cable: | 10 m |
Cable type: | H07RN-F |
Product name: | SL1.50.65.11.2.1.502 |
Product No: | 96104125 |
EAN number: | 5700396854878 |
Price: |