Variants SL1.50.65.30.2.60F
Specifications
Others | |
---|---|
Net weight: | 89.7 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump inlet: | 65 |
Pump outlet: | 65 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Frame range: | B |
Technical | |
---|---|
Maximum flow: | 19.4 l/s |
Max flow: | 19.4 l/s |
Head max: | 27.1 m |
Type of impeller: | SINGLE CHANNEL |
Maximum particle size: | 50 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | CSA |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-200 |
Impeller: | Cast iron |
: | EN 5.1301 EN-GJL-250 |
Motor: | EN-GJL-200 |
Controls | |
---|---|
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 3.8 kW |
Rated power - P2: | 3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 220-277 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 11.5-10.2 A |
Rated current at 3/4 load: | 8.2 A |
Rated current at 1/2 load: | 6.5 A |
Starting current: | 102 A |
Rated current at no load: | 4.5 A |
Cos phi - power factor: | 0.87 |
Cos phi - p.f. at 3/4 load: | 0.82 |
Cos phi - p.f. at 1/2 load: | 0.73 |
Rated speed: | 3510 rpm |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | H |
Motor protec: | THERMAL SWITCH |
Length of cable: | 10 m |
Cable type: | SEOOW 600V |
Product name: | SL1.50.65.30.2.60F |
Product No: | 96973027 |
EAN number: | 5700315078026 |
Price: |