Variants SL1.50.65.40.A.EX.2.50D.C
Specifications
Others | |
---|---|
Net weight: | 116 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump inlet: | 65 |
Pump outlet: | 65 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Auto-coupling: | 96090992 |
Technical | |
---|---|
Maximum flow: | 19.4 l/s |
Max flow: | 19.4 l/s |
Head max: | 26.4 m |
Type of impeller: | S-TUBE |
Maximum particle size: | 50 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | CE, EN12050-2, ATEX |
Curve tolerance: | ISO9906:2012 3B2 |
Cooling jacket: | without cooling jacket |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 5.1301 EN-GJL-250 |
Impeller: | Cast iron |
: | EN 5.1301 EN-GJL-250 |
Motor: | EN-GJL-250 |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | with moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 4.9 kW |
Rated power - P2: | 4 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 9.5-8.4 A |
Starting current: | 86 A |
Cos phi - power factor: | 0.88 |
Cos phi - p.f. at 3/4 load: | 0.83 |
Cos phi - p.f. at 1/2 load: | 0.77 |
Rated speed: | 2930 rpm |
Motor efficiency at full load: | 86.2 % |
Motor efficiency at 3/4 load: | 85.3 % |
Motor efficiency at 1/2 load: | 83.2 % |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | H |
Explosion proof: | yes |
Motor protec: | Pt1000 |
Length of cable: | 10 m |
Cable type: | LYNIFLEX |
Product name: | SL1.50.65.40.A.EX.2.50D.C |
Product No: | 98626485 |
EAN number: | 5711498473539 |
Price: |