Variants SLV.100.100.55.A.4.51E.Q
Specifications
Others | |
---|---|
Net weight: | 136 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump inlet: | 100 |
Pump outlet: | 100 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Frame range: | C |
Technical | |
---|---|
Maximum flow: | 37.5 l/s |
Max flow: | 37.5 l/s |
Head max: | 17 m |
Type of impeller: | SUPER VORTEX |
Maximum particle size: | 100 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | LGA |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Materials | |
---|---|
Pump housing: | Cast iron |
: | DIN W.-Nr. GG20 |
Impeller: | Stainless steel |
: | EN 1.4408 |
Motor: | EN-GJL-200 |
Controls | |
---|---|
Moisture sensor: | with moisture sensors |
Water-in-oil sensor: | with water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 6.4 kW |
Rated power - P2: | 5.5 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 21.0-20.4 A |
Rated current at 3/4 load: | 15.8 A |
Rated current at 1/2 load: | 12.6 A |
Starting current: | 140 A |
Rated current at no load: | 8.5 A |
Cos phi - power factor: | 0.82 |
Cos phi - p.f. at 3/4 load: | 0.77 |
Cos phi - p.f. at 1/2 load: | 0.67 |
Rated speed: | 1460 rpm |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | THERMAL SWITCH |
Length of cable: | 10 m |
Cable type: | LYNIFLEX |
Product name: | SLV.100.100.55.A.4.51E.Q |
Product No: | 97689358 |
Price: |