Variants SLV.30.A40.18.4.61L.C
Specifications
Others | |
---|---|
Net weight: | 96.8 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | ANSI |
Pump inlet: | 80 |
Pump outlet: | 100 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Auto-coupling: | 97626238 |
Frame range: | B |
Technical | |
---|---|
Maximum flow: | 19.2 l/s |
Max flow: | 19.2 l/s |
Head max: | 8.5 m |
Type of impeller: | SUPER VORTEX |
Maximum particle size: | 80 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | CSA |
Curve tolerance: | ANSI/HI11.6:2017 3B2 |
Cooling jacket: | without cooling jacket |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN 5.1301 EN-GJL-250 |
: | ASTM ASTM A48-250B |
Impeller: | Cast iron |
: | EN 5.1301 EN-GJL-250 |
: | ASTM ASTM A48-250B |
Motor: | EN-GJL-250 |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | with moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 1.8 kW |
Rated power - P2: | 1.3 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 575 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 2.5 A |
Starting current: | 20 A |
Cos phi - power factor: | 0.46 |
Cos phi - p.f. at 3/4 load: | 0.39 |
Cos phi - p.f. at 1/2 load: | 0.30 |
Rated speed: | 1760 rpm |
Motor efficiency at full load: | 86.0 % |
Motor efficiency at 3/4 load: | 85.2 % |
Motor efficiency at 1/2 load: | 82.0 % |
Number of poles: | 4 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | H |
Explosion proof: | no |
Motor protec: | THERMAL SWITCH |
Length of cable: | 15 m |
Cable type: | SEOOW 600V |
Product name: | SLV.30.A40.18.4.61L.C |
Product No: | 98634619 |
EAN number: | 5711498625303 |
Price: |