Variants SLV.65.65.11.EX.2.50C
Specifications
Others | |
---|---|
Net weight: | 48.2 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump outlet: | 65 |
Pressure rating: | PN 10 |
Maximum installation depth: | 10 m |
Inst dry/wet: | SUBMERGED |
Auto-coupling: | 96090992 |
Technical | |
---|---|
Maximum flow: | 11.9 l/s |
Max flow: | 11.9 l/s |
Head max: | 9.5 m |
Type of impeller: | SUPER VORTEX |
Maximum particle size: | 65 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | LIP SEAL, NBR |
Approvals on nameplate: | LGA, ATEX |
Curve tolerance: | ISO9906:2012 3B2 |
Cooling jacket: | without cooling jacket |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-250 |
Impeller: | Cast iron |
: | EN-GJS-400-15 |
Motor: | EN-GJL-200 |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
AUTOADAPT: | NO |
Electrical data | |
---|---|
Power input - P1: | 1.6 kW |
Rated power - P2: | 1.1 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 230-240 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 30 |
Rated current: | 5.2-5.2 A |
Rated current at 3/4 load: | 4.7 A |
Rated current at 1/2 load: | 3.8 A |
Starting current: | 36 A |
Rated current at no load: | 3.3 A |
Cos phi - power factor: | 0.81 |
Cos phi - p.f. at 3/4 load: | 0.74 |
Cos phi - p.f. at 1/2 load: | 0.63 |
Rated speed: | 2830 rpm |
Motor efficiency at full load: | 67 % |
Motor efficiency at 3/4 load: | 64 % |
Motor efficiency at 1/2 load: | 57 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | yes |
Motor protec: | THERMAL SWITCH |
Length of cable: | 10 m |
Cable type: | H07RN-F |
Product name: | SLV.65.65.11.EX.2.50C |
Product No: | 96566103 |
EAN number: | 5700830289587 |
Price: |