Variants SLV.80.100.75.EX.2.60G
Specifications
Others | |
---|---|
Net weight: | 140 kg |
Liquid | |
---|---|
Maximum liquid temperature: | 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Flange standard: | DIN |
Pump inlet: | 80 |
Pump outlet: | 100 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | SUBMERGED |
Frame range: | C |
Technical | |
---|---|
Maximum flow: | 31.1 l/s |
Max flow: | 31.1 l/s |
Head max: | 24.8 m |
Type of impeller: | SUPER VORTEX |
Maximum particle size: | 80 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Approvals on nameplate: | CSA |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-GJL-200 |
Impeller: | Cast iron |
: | EN-GJL-200 |
Motor: | EN-GJL-200 |
Controls | |
---|---|
Moisture sensor: | with moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Electrical data | |
---|---|
Power input - P1: | 8.9 kW |
Rated power - P2: | 7.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 380-480 V |
Voltage tolerance: | +10/-10 % |
Max starts per. hour: | 20 |
Rated current: | 15.7-12.9 A |
Rated current at 3/4 load: | 10.6 A |
Rated current at 1/2 load: | 8 A |
Starting current: | 107 A |
Rated current at no load: | 4.5 A |
Cos phi - power factor: | 0.88 |
Cos phi - p.f. at 3/4 load: | 0.85 |
Cos phi - p.f. at 1/2 load: | 0.78 |
Rated speed: | 3520 rpm |
Number of poles: | 2 |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | H |
Length of cable: | 10 m |
Cable type: | SEOOW 600V |
Product name: | SLV.80.100.75.EX.2.60G |
Product No: | 96971630 |
Price: |