Variants GF 100 TF
Specifications
Others | |
---|---|
Brand: | GRUNDFOS |
Net weight: | 42 kg |
Shipping volume: | 1.2 m³ |
Installation | |
---|---|
Range of ambient temperature: | -40 .. 85 °C |
Electrical data | |
---|---|
Maximum power point voltage: | 70 V |
Open circuit voltage: | 96 V |
Max power point current: | 1.43 A |
Module shortcut current: | 1.7 A |
Maximum power output: | 100 W |
Solar module type: | THINFILM |
Product name: | GF 100 TF |
Product No: | 97790619 |
EAN number: | 5710624842805 |
Price: |