- Max flow
- 477 m³/h
- Head max
- 407 m
- Liquid temperature
- 0 .. 40 °C
Get high pressure and high flow with an SP-G submersible pump
Grundfos SP submersible pumps are designed for pumping groundwater, and they are renowned for their high efficiency and reliability. The SP-G pump is a cast iron edition, featuring semi-axial impellers. It is capable of delivering both high pressure and high flow, making it especially suitable for jobs that require a flow up to 450 m3/h and a head of up to 425 m.
Built to deliver optimum efficiency during periods of high demand, SP-G provides low long-term costs and high operating reliability regardless of the application. The SP-G submersible pump is suitable for a number of applications such as raw-water supply, irrigation, groundwater lowering and pressure boosting. SP-G is built for both continuous and intermittent operation, and it can operate both vertically and horizontally.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.