Variants 150S400-21
Specifications
Others | |
---|---|
DOE Pump Energy Index CL: | 0.91 |
ErP status: | EuP Standalone/Prod. |
Net weight: | 127 kg |
Gross weight: | 173 kg |
Shipping volume: | 0.412 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Max liquid t at 0.15 m/sec: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Pump outlet: | 3"NPT |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 36 m³/h |
Rated head: | 228 m |
Actual impeller diameter: | 89.41 mm |
Stages: | 21 |
Impeller reduc.: | NONE |
Shaft seal for motor: | SIC/SICNBR |
Curve tolerance: | ISO9906:2012 3B |
Model: | B |
Valve: | YES |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Controls | |
---|---|
Heater: | K78 |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | GRUNDFOS |
Rated power - P2: | 30 kW |
KVA code: | H |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-460-480 V |
Starter: | 3 |
Service factor: | 1.15 |
Rated current: | 65.0-62.0-61.0 A |
Starting current: | 470-520-560 % |
: | 320 A |
Cos phi - power factor: | 0.88-0.86-0.84 |
Rated speed: | 3440-3460-3480 rpm |
Motor efficiency at full load: | 85.0 % |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Motor No: | 96166170 |
Cable number: | 96163476 |
Product name: | 150S400-21 |
Product No: | 13B63621 |
EAN number: | 5700391428166 |
Price: |