Variants 40N150-37
Specifications
Others | |
---|---|
ErP status: | Sold outside EcoDesign zone |
Net weight: | 24 kg |
Gross weight: | 28.8 kg |
Shipping volume: | 0 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 2"NPT |
Motor diameter: | 6 inch |
Technical | |
---|---|
Stages: | 37 |
Impeller reduc.: | NONE |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | YES |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
: | AISI AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI AISI 316 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Rated power - P2: | 9.71 kW |
Power (P2) required by pump: | 9.71 kW |
Start. method: | direct-on-line |
Product name: | 40N150-37 |
Product No: | 11860037 |
EAN number: | 5700390361280 |
Price: |