Variants 40N75-21
Specifications
Others | |
---|---|
Net weight: | 13.2 kg |
Gross weight: | 17.5 kg |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | 2"NPT |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Stages: | 21 |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 14.401 |
: | AISI 316 |
Electrical data | |
---|---|
Applic. motor: | NEMA |
Power (P2) required by pump: | 5.46 kW |
Product name: | 40N75-21 |
Product No: | 11270021 |
EAN number: | 5700390335731 |
Price: |