Variants 40S75-18
Specifications
Others | |
---|---|
Net weight: | 49.9 kg |
Gross weight: | 54.2 kg |
Shipping volume: | 0.045 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Max liquid t at 0.15 m/sec: | 47 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient pressure: | 60 bar |
Pump outlet: | 2"NPT |
Motor diameter: | 6 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 9 m³/h |
Rated head: | 112 m |
Stages: | 18 |
Shaft seal for motor: | SIC/SICNBR |
Curve tolerance: | ISO9906:2012 3B |
Pump No: | 11890018 |
Model: | A |
Valve: | pump with built-in non-return valve |
Motor version: | T40 |
Materials | |
---|---|
Pump: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Motor: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Electrical data | |
---|---|
Motor type: | MS6000 |
Applic. motor: | NEMA |
Rated power - P2: | 5.5 kW |
Power (P2) required by pump: | 4.76 kW |
KVA code: | J |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 440-460-480 V |
Service factor: | 1.15 |
Rated current: | 13.2-13.0-13.0 A |
Starting current: | 490-520-550 % |
Cos phi - power factor: | 0.82-0.80-0.77 |
Rated speed: | 3470-3480-3490 rpm |
Start. method: | direct-on-line |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Built-in temp. transmitter: | yes |
Motor No: | 78357211 |
Cable number: | 96163476 |
Product name: | 40S75-18 |
Product No: | 11893618 |
Price: |